下载文档 () / 20
动力,因我们而不同*

LUM10561

Eaton CrystalWay 20m Recessed base

常用规格

Product Name
Eaton CrystalWay SC Accessory - Recessed Base
Catalog Number
LUM10561
Product Length/Depth
231 mm
Product Height
22 mm
Product Width
75 mm
Product Weight
0.305 kg
Certifications
CE marking

产品规格

Color
White
Type Of Accessory
Installation frame
Material
Steel
Diameter
99999 in
Product branding
Eaton

导出产品规格