下载文档 () / 20
动力,因我们而不同*

LUM10561B

Eaton CrystalWay 20m Recessed Base - Black

常用规格

Product Name
Eaton CrystalWay mechanical accessory - recessed base
Catalog Number
LUM10561B
Product Length/Depth
231 mm
Product Height
22 mm
Product Width
75 mm
Product Weight
0.305 kg
Compliances
CE marking
Certifications
CE

产品规格

Product branding
Eaton

导出产品规格