下载文档 () / 20
动力,因我们而不同*

LUM10561S

Eaton CrystalWay 20m Recessed Base - Silver

常用规格

Product Name
Eaton CrystalWay mechanical accessory - recessed base
Catalog Number
LUM10561S
Product Length/Depth
231 mm
Product Height
22 mm
Product Width
75 mm
Product Weight
0.305 kg
Compliances
CE marking

产品规格

Color
Silver
Type Of Accessory
Installation frame
Material
Steel
Transparent
No
Spare part
No

导出产品规格