下载文档 () / 20
动力,因我们而不同*

LUM10563SB

Eaton CrystalWay recessed base with cover 20m sus Black

常用规格

Product Name
Eaton CrystalWay mechanical accessory - recessed base
Catalog Number
LUM10563SB
Product Length/Depth
272 mm
Product Height
22 mm
Product Width
72 mm
Product Weight
0.321 kg
Compliances
CE marking

导出产品规格