下载文档 () / 20
动力,因我们而不同*

LUM10564B

Eaton CrystalWay 30m Recessed Base with Cover - Black

常用规格

Product Name
Eaton CrystalWay mechanical accessory - recessed base
Catalog Number
LUM10564B
Product Length/Depth
372 mm
Product Height
22 mm
Product Width
72 mm
Product Weight
0.468 kg
Compliances
CE marking

导出产品规格