下载文档 () / 20
动力,因我们而不同*

LUM10564S

Eaton CrystalWay 30m Recessed base with cover susp.

常用规格

Product Name
Eaton CrystalWay SC Accessory - Recessed Base
Catalog Number
LUM10564S
Product Length/Depth
372 mm
Product Height
22 mm
Product Width
72 mm
Product Weight
0.453 kg
Certifications
CE marking

产品规格

Color
White
Type Of Accessory
Sealing
Material
Steel
Product branding
Eaton

导出产品规格