下载文档 () / 20
动力,因我们而不同*

LUM10564SDG

Eaton CrystalWay 30m Recessed base with cover - Grey

常用规格

Product Name
Eaton CrystalWay mechanical accessory - recessed base
Catalog Number
LUM10564SDG
Product Length/Depth
372 mm
Product Height
22 mm
Product Width
72 mm
Product Weight
0.453 kg
Compliances
CE marking

产品规格

Color
Grey
Type Of Accessory
Installation frame
Material
Steel
Transparent
No
Spare part
No

导出产品规格