下载文档 () / 20
动力,因我们而不同*

LUM10572

Eaton CrystalWay 20m and 30m Set of 4 hooks for diffusers

常用规格

Product Name
Eaton CrystalWay SC Accessory - Diffuser
Catalog Number
LUM10572
Product Length/Depth
50 mm
Product Height
10 mm
Product Width
40 mm
Product Weight
0.005 kg
Certifications
CE marking

产品规格

Color
Other
Type Of Accessory
Other
Material
Plastic
Diameter
99999 in
Product branding
Eaton

导出产品规格