下载文档 () / 20
动力,因我们而不同*

LUM10597

Eaton CrystalWay pictogram, PLU, D/L arrow bottom left, 20 m ISO7010-E001

常用规格

Product Name
Eaton CrystalWay pictogram
Catalog Number
LUM10597
Product Length/Depth
200 mm
Product Height
0.175 mm
Product Width
101.8 mm
Product Weight
0.005 kg
Compliances
CE marking
Certifications
CE

产品规格

Viewing distance
20 m
Model
Insert sheet/plate
Meaning pictogram
Escape route
Material thickness
0.19 mm
Double-sided
False
Direction
Downstairs left
Direction of the arrow
Bottom Left - ISO 7010
Product branding
Eaton

导出产品规格