下载文档 () / 20
动力,因我们而不同*

LUM16105

EATON UltraLed 2, Exit Wall, 20m, Mod. picto (DRLU), ATP, NF, 1H, IP66

常用规格

Product Name
Eaton Ultraled 2 Emergency Luminaire
Catalog Number
LUM16105
Product Length/Depth
231 mm
Product Height
34 mm
Product Width
125 mm
Product Weight
0.42 kg
Certifications
CE

产品规格

Battery voltage
3.2 V
Battery number of cells
1
Battery quality
Lithium-ion
Glow wire test
850 °C
Permissible ambient temperature - min
5 °C
Permissible ambient temperature - max
45 °C
Protection class
II
Outdoor use compliance
False
Explosion protected
False
Degree of protection
IP65
Mode
Maintained (M)
Lamp type
LED not exchangeable
With light source
True
Lamp holder
None
Type of indicator
Only single-sided
Monitoring equipment
Automatic self test
Power supply system
Peripheral (individual battery)
Voltage type
AC
Apparent Power At Mains Operation
1.8 VA
Power factor
0.33
Wiring system
Continuous circuit/emergency circuit
With remote switch connection
True
Reserve-polarity protected
True
Energy efficiency class
A++, A+, A (LED)
Conductor cross section
2.5
Connection type
Plug-in connection
Max. system power
0.6 W
Nominal voltage AC - max
230 V
Nominal voltage AC - min
230 V
Nominal operation time - min
1 hour
Nominal operation time - max
1 hour
Autonomy
1 hour
Mounting Method
Wall surface mounted
Material housing
Plastic
Color housing
White
Material cover
Plastic, transparent
Labelling type
Insert sheet/plate
Pictogram included
True
Number Of Poles (Numeric)
2
Impact strength
IK08
Kind of luminaire
Exit sign luminaire
Rated Luminous Flux Acc. IEC 62722-2-1
45 lm
Color temperature - max
6500 K
Color temperature - min
6500 K
Light distributor
Diffuser lens/optic/panel
Energy efficiency class of the built-in lamp
A++, A+, A (LED)
Function
Escape route signage
Color of light
White
Color rendering index (CRI)
80
Luminous flux in standby mode
3 lm
Number of lighting heads
1
Suitable for number of lamps
1
Viewing distance
20 m
Data connection terminal
0.5 - 2.5 mm²
Frequency
50/60 Hz
Main connection terminal
0.5 - 2.5mm²
Number of LEDs
16
Shape
Rectangular
Total length
228 mm
Application
Acc. EN 1838
Testing system
Auto-Test
SATI AT+

导出产品规格

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

验证产品

输入您的 16-17 位序列号
您输入的序列号不应包含特殊字符。 您输入的序列号不正确,应为 16 或 17 位数字。 未找到您输入的序列号。请重试或者 报告此问题 以获得进一步帮助。 您输入的序列号与产品不匹配。请检查您产品的序列号,然后重试。 点击 此处 以导航至您输入的序列号对应的产品页面 该序列号已被伊顿标记为可疑,请重试或者 报告此问题 以获得进一步帮助。
序列号
重置 该序列号已被伊顿标记为可疑,请重试或者 报告此问题 以获得进一步帮助。 该序列号无法被伊顿识别,是无效序列号。请使用此表单来 报告此问题 以获得进一步帮助。
输入 6 位验证码
您输入的产品存在可疑之处!请重试或者 报告此问题 以获得进一步帮助。 您输入的验证码与该序列号的记录不符。请重试,或者 报告此问题 以获得进一步帮助。 验证码无效。长度必须为 6 个字符 报告此问题 以获得进一步帮助。 需要验证码 报告此问题 以获得进一步帮助。
在认证之前先完成 Captcha 挑战。
联系我们 以报告问题
x
报告问题
请输入您的全名。
x
谢谢,您的问题已提交,我们的产品团队将尽快与您取得联系。
注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。