下载文档 () / 20
动力,因我们而不同*
已退市

LY48G28E15CUTC

15 kVA Marine Duty ABS Encapsulated Transformer 3PH 480-208Y/120 115C Rise, Copper, Full 3-coil, Shielded

常用规格

Product Name
Eaton Marine duty encapsulated transformer
Catalog Number
LY48G28E15CUTC
UPC
786680234484
Product Length/Depth
1.1 in
Product Height
1.1 in
Product Width
1.1 in
Product Weight
1.1 lb
Compliances
Not Applicable
Certifications
UL Listed

产品规格

Type
Marine Duty Encapsulated Transformer
Coil material
Copper
Frequency rating
60 Hz
Kva Rating
15 kVA
kVA
15 kVA
Phase
Three-phase
Primary voltage
480 V
Secondary Voltage
208Y/120 V
Temperature rise
115 °C rise
Enclosure
NEMA 3R
Insulation
180 °C
Volt ampere rating
15 kVA
Weathershield
Indoor-Outdoor

导出产品规格