| Product Name |
Eaton M22 pushbutton control station
|
| Catalog Number |
M22-YED0057-3
|
| UPC |
786689058791
|
| Product Length/Depth |
4.5 in
|
| Product Height |
3.4 in
|
| Product Width |
4.9 in
|
| Product Weight |
0.55 lb
|
| Certifications |
cULus
|
| Type |
Push Button Enclosure
|