下载文档 () / 20
动力,因我们而不同*

MB-G10-12-S

Eaton Wheelock MB motor bell, vibrating, gray, 10", 12 VAC, indoor/outdoor mounting options available

常用规格

Product Name
Eaton Wheelock MB motor bell
Catalog Number
MB-G10-12-S
UPC
786697042232
Product Length/Depth
2.4 in
Product Height
10 in
Product Width
10 in
Product Weight
1.91 lb
Certifications
UL

产品规格

Compliance and standards
UL
CSFM
BFP
FM
ULC
MEA
Mounting Method
Wall
Housing color
Gray
Housing material
Aluminum with textured enamel finish
Shell size
10 inches
Voltage
12 V
Current
0.06
Indoor/outdoor
Indoor/outdoor mounting options available
Tones
Vibrating
Application
Explosion-proof and hazardous area signaling
Sound Level (dBA)
92

导出产品规格