下载文档 () / 20
动力,因我们而不同*

MB-G10-24-S

Eaton Wheelock MB motor bell, vibrating, gray, 10", 24 VAC, indoor/outdoor mounting options available

常用规格

Product Name
Eaton Wheelock MB motor bell
Catalog Number
MB-G10-24-S
UPC
786697042249
Product Length/Depth
2.4 in
Product Height
10 in
Product Width
10 in
Product Weight
1.91 lb
Certifications
UL

产品规格

Compliance and standards
MEA
FM
ULC
BFP
UL
CSFM
Mounting Method
Wall
Housing color
Gray
Housing material
Aluminum with textured enamel finish
Shell size
10 inches
Voltage
24 V
Current
0.03
Indoor/outdoor
Indoor/outdoor mounting options available
Tones
Vibrating
Application
Explosion-proof and hazardous area signaling
Sound Level (dBA)
92

导出产品规格