下载文档 () / 20
动力,因我们而不同*

MBGBEZ

Legacy Brand, Universal, Call Points, Accessory, EN54 Systems, Recessing Bezels, Pack of 10

常用规格

Product Name
Eaton Conventional call point for fire systems
Catalog Number
MBGBEZ
Product Length/Depth
17 mm
Product Height
105 mm
Product Width
105 mm
Product Weight
0.042 kg
Compliances
EN
Certifications
Not Applicable

产品规格

Type of accessory/spare part
Mounting material
Material
Plastic

导出产品规格