下载文档 () / 20
动力,因我们而不同*

MBRLC08B300

Eaton house panel, 300A, BR Type, Compact, Lever bypass, NEMA 3R, Underground/Overhead, 25 kAIC, Mechanical Lugs included (1) 1/0-750MCM OR (2) 1/0-300MCM, (2) CSR2150N, 8 Spaces, PON, Surface mounting, 120/240V, Single-phase

常用规格

Product Name
Eaton house panel
Catalog Number
MBRLC08B300
UPC
786687099260
Product Length/Depth
30.1 in
Product Height
7 in
Product Width
36.1 in
Product Weight
95 lb
Compliances
EUSERC Approved
Certifications
UL Listed

产品规格

Type
House panel
Interrupt rating
25 kAIC
Enclosure
NEMA 3R
Secondary circuit breaker
CSR
Amperage Rating
300 A
Mounting
Surface
Number of spaces
8
Security
Ringless
Voltage rating
120/240 V
Number of sockets
1
Used with
Type BR breakers
Bypass
Lever
Number of circuits
16
Bus material
Copper
Feed type
Bottom
Main circuit breaker
CSR2150

导出产品规格