下载文档 () / 20
动力,因我们而不同*
已退市

MDL-V-1/10

Eaton Bussmann series MDL time-delay glass tube fuse (EOL), 250 Vac, 32 Vdc (self certified), 0.10A, 35 AIC at 250 Vac, 10 kAIC at 125 Vac, Ferrule end X ferrule end, Non Indicating, with axial leads

常用规格

Product Name
Eaton Bussmann series MDL time-delay glass tube fuse
Catalog Number
MDL-V-1/10
UPC
051712375467
Product Length/Depth
0.197 in
Product Height
1.25 in
Product Width
0.25 in
Product Weight
0.007 lb
Compliances
CE Marked

产品规格

Used with
axial leads and caps
Amperage Rating
0.10 A
Interrupt rating
10 kAIC at 125 Vac
35 AIC at 250 Vac
Fuse indicator
Non-indicating
Connection
Ferrule end x ferrule end
Response time
60 min at 135%, 120 sec at 200%, 5 sec at 200%
Voltage rating
250 Vac, 32 Vdc (self certified)
Type
Electronic- small dimension
Application
Electronic circuits

导出产品规格