Eaton Crouse-Hinds series MHUB conduit hub
MHUB11 HDG

MHUB11 HDG

Eaton Crouse-Hinds series MHUB conduit hub, Malleable iron, Hot dip galvanized finish, 5"
MHUB11 HDG - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series MHUB conduit hub
Catalog Number
MHUB11 HDG
UPC
662277059695
Product Length/Depth
7.79 in
Product Height
3.6 in
Product Width
6.85 in
Product Weight
0.01 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Malleable iron
Trade size
5"
Finish
Hot dip galvanized
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.