Eaton Crouse-Hinds series MHUB conduit hub
MHUB12

MHUB12

Eaton Crouse-Hinds series MHUB conduit hub, Malleable iron, 6"
MHUB12 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series MHUB conduit hub
Catalog Number
MHUB12
UPC
784564002969
Product Length/Depth
8.92 in
Product Height
3.78 in
Product Width
7.83 in
Product Weight
0.01 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Malleable iron
Trade size
6"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.