Eaton Crouse-Hinds series MHUB conduit hub
MHUB3

MHUB3

Eaton Crouse-Hinds series MHUB conduit hub, Malleable iron, 1"
MHUB3 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series MHUB conduit hub
Catalog Number
MHUB3
UPC
784564002877
Product Length/Depth
2.06 in
Product Height
1.79 in
Product Width
1.81 in
Product Weight
0.5 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Malleable iron
Trade size
1"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.