Eaton Crouse-Hinds series MHUB conduit hub
MHUB6 HDG

MHUB6 HDG

Eaton Crouse-Hinds series MHUB conduit hub, Malleable iron, Hot dip galvanized finish, 2"
MHUB6 HDG - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series MHUB conduit hub
Catalog Number
MHUB6 HDG
UPC
662277041096
Product Length/Depth
3.58 in
Product Height
2.14 in
Product Width
3.15 in
Product Weight
0.1 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Malleable iron
Trade size
2"
Finish
Hot dip galvanized
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.