知识搜索
下载文档 () / 20
动力,因我们而不同*

ML170-0216

Eaton ML,MLO Hydraulic and lubrication filters, ML 170.10VG.HR.E.P.G.5.S1.AE.70.5,0.P, 10 VG, Glass fiber fleece (VG), Nitrile, 2320 psi (160 Bar), Bypass set at 51 psi (3.5 Bar)

常用规格

Product Name
Eaton ML, MLO Medium Pressure Filter
Catalog Number
ML170-0216
Product Length/Depth
116 mm
Product Height
300 mm
Product Width
110 mm
Product Weight
7.5 kg
Compliances
PED 2014/68/EU for mineral oil (fluid group 2), Article 4, Para. 3.
ATEX Directive 2014/34/EU
AD 2000

产品规格

Connection type
G 1" threaded
Filter type
In-line Filter
Medium pressure filter
Material
Carbon steel
Aluminum
Application
Mounted in pressure lines; threaded design
Specification
Standard
Filter fineness
10 VG
Filter media type
Glass fiber fleece (VG)
Fluid group (DGRL 2014/68/EU)
2
Indicator type
Electrical/Visual
Sealing material
Nitrile
Element collapse rating
2320 psi (160 Bar)
Operating temperature - max
100 °C
Operating temperature - min
-10 °C
Valve configuration options
Bypass set at 51 psi (3.5 Bar)
Operating pressure - max
2320 psi (160 Bar)

导出产品规格