知识搜索
下载文档 () / 20
动力,因我们而不同*

ML30-0212

Eaton ML,MLO Hydraulic and lubrication filters, ML 30.10VG.30.E.V.-.G.1 .-.AE.70.5,0, 10 VG, Glass fiber fleece (VG), Viton, 2320 psi (160 Bar), Non-bypass

常用规格

Product Name
Eaton ML, MLO Medium Pressure Filter
Catalog Number
ML30-0212
Product Length/Depth
263 mm
Product Width
50 mm
Product Weight
1.5 kg
Compliances
PED 2014/68/EU for mineral oil (fluid group 2), Article 4, Para. 3.
ATEX Directive 2014/34/EU
AD 2000

产品规格

Connection type
G 1/4" threaded
Filter type
In-line Filter
Medium pressure filter
Material
Carbon steel
Aluminum
Application
Mounted in pressure lines; threaded design
Specification
Standard
Filter fineness
10 VG
Filter media type
Glass fiber fleece (VG)
Fluid group (DGRL 2014/68/EU)
2
Indicator type
Electrical/Visual
Sealing material
Viton
Element collapse rating
435 psi (30 Bar)
Operating temperature - max
100 °C
Operating temperature - min
-10 °C
Valve configuration options
Non-bypass
Operating pressure - max
2320 psi (160 Bar)

导出产品规格