知识搜索
下载文档 () / 20
动力,因我们而不同*

ML450-0217

Eaton ML,MLO Hydraulic and lubrication filters, ML 450.6VG.30.E.V.-.G.7 .-.-.AOC.2,5.V.-., 6 VG, Glass fiber fleece (VG), Viton, 2320 psi (160 Bar), Non-bypass

常用规格

Product Name
Eaton ML, MLO Medium Pressure Filter
Catalog Number
ML450-0217
Product Length/Depth
116 mm
Product Height
535 mm
Product Width
110 mm
Product Weight
13.5 kg
Compliances
ISO 4406:99
NAS 1638

产品规格

Connection type
G 1 1/2" threaded
Filter type
In-line Filter
Medium pressure filter
Material
Carbon steel
Aluminum
Application
Mounted in pressure lines; threaded design
Specification
Standard
Filter fineness
6 VG
Filter media type
Glass fiber fleece (VG)
Fluid group (DGRL 2014/68/EU)
2
Indicator type
Visual
Sealing material
Viton
Element collapse rating
435 psi (30 Bar)
Operating temperature - max
100 °C
Operating temperature - min
-10 °C
Valve configuration options
Non-bypass
Operating pressure - max
2320 psi (160 Bar)

导出产品规格