下载文档 () / 20
动力,因我们而不同*

MLB400

Eaton house panel, 400A, Lever bypass, NEMA 3R, Underground, 22 kAIC, Lug landings for compression (lugs not included), (2) CSR2200N, Surface mounting, 120/240V, Single-phase

常用规格

Product Name
Eaton house panel
Catalog Number
MLB400
UPC
786687099130
Product Length/Depth
44.2 in
Product Height
7 in
Product Width
36 in
Product Weight
136 lb
Compliances
EUSERC Approved
Certifications
UL Listed

产品规格

Type
House panel
Interrupt rating
25 kAIC
Enclosure
NEMA 3R
Secondary circuit breaker
CSR
Amperage Rating
400 A
Line
Lug landings for compression, lugs not included
Mounting
Surface
Security
Ringless
Voltage rating
120/240 V
Number of sockets
1
Bypass
Lever
Feed type
Bottom
Main circuit breaker
CSR2200

导出产品规格