知识搜索
下载文档 () / 20
动力,因我们而不同*

MLLAN4N-UNV1-S903D-P-M2

Eaton Crouse-Hinds series Champ MLLA linear LED fixture, Neutral white, 3/4" entries, Painted gray epoxy, 4 ft, Diffused polycarbonate lens, 8000 lm, 135 lm/W, Copper-free alum, Flush ceil mt, Narrow, >0.94 PF, 120-277 Vac, 127/250 Vdc, 59W

常用规格

Product Name
Eaton Crouse-Hinds series Champ MLLA linear LED light fixture
Catalog Number
MLLAN4N-UNV1-S903D-P-M2
UPC
662276996342
Product Length/Depth
39 in
Product Height
4.42 in
Product Width
7.13 in
Product Weight
23.5 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class I, Zone 2
Class II, Division 1
Class III
NEMA Rating
4X
Ingress protection (IP) ratings
IP66
IP67

Product specifications

Lamp type
LED
Color temperature
Neutral white
Lamp length
4 ft
Lumens
8000
Lumens per watt
135
Optical distribution
Narrow
Mounting Method
Flush ceiling
Voltage rating
120-277 Vac, 127/250 Vdc
Frequency rating
50/60 Hz
Lens material
Diffused polycarbonate
Entry size
3/4"
Finish
Painted gray epoxy
Material
Copper-free aluminum
Wattage
59W
Power factor
> 0.94

导出产品规格