下载文档 () / 20
动力,因我们而不同*

MLVB04V18C001

MULTILAYER VARISTOR LOW CAPACITANCE 0402, 18V WORKING VOLTAGE, 100V CLAMPING VOLTAGE

常用规格

Product Name
Eaton MLVB multilayer varistor
Catalog Number
MLVB04V18C001
UPC
051712241496
Product Length/Depth
0.04 in
Product Height
0.5 in
Product Width
0.02 in
Product Weight
0.02 lb
Certifications
IEC 61000-4-2

产品规格

Operating temperature - max
125 °C
Operating temperature - min
-40 °C
Capacitance
1
Clamping voltage
110
Operating voltage
18
Varistor voltage
53 V
ESD withstand - contact
8 kV
Component package size
0402 EIA
ESD withstand - air
15 kV

导出产品规格