下载文档 () / 20
动力,因我们而不同*

MLVC04V016C100

Eaton MLVC04 Multilayer Varistor, 016Vdc Working Voltage, 22V Varistor Voltage @ 1mA DC,100pF Typical Capacitance @1MHz

常用规格

Product Name
Eaton MLVC multilayer varistor
Catalog Number
MLVC04V016C100
UPC
051712807982
Product Length/Depth
1 mm
Product Height
0.5 mm
Product Width
0.5 mm
Product Weight
0.002 g
Certifications
IEC 61000-4-2

产品规格

Operating temperature - max
125 °C
Operating temperature - min
-55 °C
Capacitance
100
Clamping voltage
39
Operating voltage
16
Transient energy
0.05
Varistor voltage
22 V
Working voltage (Vrms)
11.3 Vrms
Peak current 8/20
20
ESD withstand - contact
8 kV
Component package size
0402 EIA
ESD withstand - air
15 kV

导出产品规格