知识搜索
下载文档 () / 20
动力,因我们而不同*

MNL100-0004

Eaton MNL Medium Pressure Filter, MNL100.10VG.30.E.V.IS08.UG.4.-.-.-, 10 VG, Glass fiber fleece (VG), Viton, 2320 psi (160 Bar), Non-bypass

常用规格

Product Name
Eaton MNL Medium Pressure Filter
Catalog Number
MNL100-0004
Product Length/Depth
84.33 mm
Product Height
331.98 mm
Product Width
80.01 mm
Product Weight
3.31 kg
Compliances
PED 2014/68/EU for mineral oil (fluid group 2), Article 4, Para. 3.
ATEX Directive 2014/34/EU
AD 2000

产品规格

Connection type
12 SAE threaded
Filter type
High pressure filter
In-line Filter
Material
Carbon steel
Aluminium
Retention rating
20.0 µm
Application
Mounted in pressure lines; threaded design
Specification
IS08
Code stamp
None
Filter fineness
10 VG
Filter media type
Glass fiber fleece (VG)
Fluid group (DGRL 2014/68/EU)
2
Indicator type
None
Sealing material
Viton
Element collapse rating
435 psi (30 Bar)
Operating temperature - max
80 °C
Operating temperature - min
-10 °C
Valve configuration options
Non-bypass
Operating pressure - max
2320 psi (160 Bar)

导出产品规格