Eaton MNL Medium Pressure Filter
MNL100-0007
Код модели: MNL.100.10VG.HR.E.V.IS08.UG.4.-.-.-

MNL100-0007
Код модели: MNL.100.10VG.HR.E.V.IS08.UG.4.-.-.-

Eaton MNL Medium Pressure Filter, MNL.100.10VG.HR.E.V.IS08.UG.4.-.-.-, 10 VG, Glass fiber fleece (VG), Viton, 2320 psi (160 Bar), Non-bypass
MNL100-0007 - sku page

Photo is representative

常用规格

Product Name
Eaton MNL Medium Pressure Filter
Catalog Number
MNL100-0007
Product Length/Depth
84.33 mm
Product Height
331.98 mm
Product Width
80.01 mm
Product Weight
3.31 kg
Compliances
PED 2014/68/EU for mineral oil (fluid group 2), Article 4, Para. 3.
ATEX Directive 2014/34/EU
AD 2000

产品规格

Connection type
-12 SAE threaded
Filter type
In-line Filter
High pressure filter
Material
Carbon steel
Aluminium
Application
Mounted in pressure lines; threaded design
Specification
IS08
Code stamp
None
Filter fineness
10 VG
Filter media type
Glass fiber fleece (VG)
Fluid group (DGRL 2014/68/EU)
2
Indicator type
None
Sealing material
Viton
Element collapse rating
2320 psi (160 Bar)
Operating temperature - max
80 °C
Operating temperature - min
-10 °C
Valve configuration options
Non-bypass
Operating pressure - max
2320 psi (160 Bar)
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.