知识搜索
下载文档 () / 20
动力,因我们而不同*

MNL100-0015

Eaton MNL Medium Pressure Filter, MNL.100.10G.30.E.V.VA.UG.4.-.-.AOR.2,5.V.-, 10G, Stainless steel wire mesh (G), Viton, 2320 psi (160 Bar), Non-bypass

常用规格

Product Name
Eaton MNL Medium Pressure Filter
Catalog Number
MNL100-0015
Product Length/Depth
84 mm
Product Height
380.75 mm
Product Width
80.01 mm
Product Weight
3.31 kg
Compliances
PED 2014/68/EU for mineral oil (fluid group 2), Article 4, Para. 3.
ATEX Directive 2014/34/EU
AD 2000

产品规格

Connection type
12 SAE threaded
Design
Single open end
Filter type
In-line Filter
High pressure filter
Material
Carbon steel
Aluminum
Application
Mounted in pressure lines; threaded design
Specification
VA - stainless steel
Filter fineness
10 G
Filter media type
Stainless steel wire mesh (G)
Indicator type
Visual
Sealing material
Viton
Element collapse rating
435 psi (30 Bar)
Operating temperature - max
80 °C
Operating temperature - min
-10 °C
Valve configuration options
Non-bypass
Operating pressure - max
2320 psi (160 Bar)

导出产品规格