Eaton MNL Medium Pressure Filter
MNL100-0207
Код модели: MNL 100.10VG.30.E.P.- .G.5.-.-.AE.70.5,0

MNL100-0207
Код модели: MNL 100.10VG.30.E.P.- .G.5.-.-.AE.70.5,0

Eaton MNL Medium Pressure Filter, MNL 100.10VG.30.E.P.- ., 10VG, Glass fiber fleece (VG), Nitrile, 2320 psi (160 Bar), Non-bypass
MNL100-0207 - sku page

Photo is representative

常用规格

Product Name
Eaton MNL Medium Pressure Filter
Catalog Number
MNL100-0207
Product Length/Depth
103.98 mm
Product Height
398.96 mm
Product Width
80.01 mm
Product Weight
3.31 kg
Compliances
PED 2014/68/EU for mineral oil (fluid group 2), Article 4, Para. 3.
ATEX Directive 2014/34/EU
AD 2000

产品规格

Connection type
G 1" threaded
Design
Single open end
Filter type
In-line Filter
High pressure filter
Material
Aluminium
Carbon steel
Application
Mounted in pressure lines; threaded design
Specification
Standard
Filter fineness
10 VG
Filter media type
Glass fiber fleece (VG)
Indicator type
Electrical/Visual
Sealing material
Nitrile
Element collapse rating
435 psi (30 Bar)
Operating temperature - max
80 °C
Operating temperature - min
-10 °C
Valve configuration options
Non-bypass
Operating pressure - max
2320 psi (160 Bar)
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.