知识搜索
下载文档 () / 20
动力,因我们而不同*

MNL40-0001

Eaton MNL Medium Pressure Filter, MNL.40.10VG.30.E.P.-.UG.3.-.-.AE.50.5,0.P.-, 10 VG, Glass fiber fleece (VG), Nitrile, 2320 psi (160 Bar), Non-bypass

常用规格

Product Name
Eaton MNL Medium Pressure Filter
Catalog Number
MNL40-0001
Product Length/Depth
104.39 mm
Product Height
249.1 mm
Product Width
80.01 mm
Product Weight
2 kg
Compliances
PED 2014/68/EU for mineral oil (fluid group 2), Article 4, Para. 3.
ATEX Directive 2014/34/EU
AD 2000

产品规格

Connection type
8 SAE threaded
Filter type
In-line Filter
High pressure filter
Material
Carbon steel
Aluminium
Application
Mounted in pressure lines; threaded design
Specification
Standard
Code stamp
None
Filter fineness
10 VG
Filter media type
Glass fiber fleece (VG)
Fluid group (DGRL 2014/68/EU)
2
Indicator type
Electrical/Visual
Sealing material
Nitrile
Element collapse rating
435 psi (30 Bar)
Operating temperature - max
80 °C
Operating temperature - min
-10 °C
Valve configuration options
Non-bypass
Operating pressure - max
2320 psi (160 Bar)

导出产品规格