| Product Name |
Eaton Crouse-Hinds series MTL mSA remote surge protector
|
| Product Name |
Eaton Crouse-Hinds series MTL mSA remote surge protector
|
| Catalog Number |
MSA30/2
|
| Product Length/Depth |
120 mm
|
| Product Height |
80 mm
|
| Product Width |
55 mm
|
| Product Weight |
220 g
|
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Standards type |
IEC
|
| NEMA Rating |
12
13 |
| Ingress protection (IP) ratings |
IP65
|
| Material |
Thermoplastic (ABS)
|
| Type |
Lines: 2 pairs
|
| Frequency |
500 kHz
|
| Connection Details |
M5 external earth stud
|
| Connection Type |
Screw clamp terminals
|
| Conductor Cross-section AWG |
12 AWG
|
| Minimum Ambient Operating Temperature |
-40 °C
|
| Maximum Ambient Operating Temperature |
80 °C
|
| Humidity |
5-95% RH (non-condensing)
|
| Modes of Protection |
Protects electronic equipment and systems against surges on signal and data cabling
|
| Nominal Voltage DC |
25.5V
|
| Nominal Discharge Surge Current (8/20) |
10 kA
|
| Nominal Load Current |
340mA
|
| Series Resistance (Ω/Line) |
43Ω
|
| Max. Leakage Current |
5µA
|
| Max. Continuous Voltage DC |
30V
|