下载文档 () / 20
动力,因我们而不同*

MT-24MCW-FR

Eaton Wheelock MT multitone horn strobe, xenon, wall, red, FIRE, clear lens, 15/30/75/110 cd, 24V, indoor

常用规格

Product Name
Eaton Wheelock MT multitone horn strobe
Catalog Number
MT-24MCW-FR
UPC
786697233012
Product Length/Depth
3.23 in
Product Height
5.13 in
Product Width
5.13 in
Product Weight
0.631 lb
Compliances
UL

产品规格

Compliance and standards
ULC
FCC
UL
CSFM
FM
Type of horn strobe
Multitone horn strobe
Housing color
Red
Housing material
UV stabilized plastic
Lens color
Clear
Lens material
Lexan
Lamp type
Xenon
Current draw (DC)
0.060/0.092/0.165/0.220
Lettering
FIRE
Operating Temperature
32°F to 120°F (0°C to 49°C) and maximum humidity of 93%
Indoor/outdoor
Indoor
Mounting Method
Wall
Candela settings
15 cd
30 cd
75 cd
110 cd
Voltage
24 V
Tones
Code-3 Horn
Slow Whoop
Horn
Code-3 Tone
Bell
March Time Horn
Sound Level (dBA)
99

导出产品规格