| Product Name |
Eaton Wheelock MT multitone horn strobe
|
| Catalog Number |
MT-24MCW-NW
|
| UPC |
786697233050
|
| Product Length/Depth |
3.23 in
|
| Product Height |
5.13 in
|
| Product Width |
5.13 in
|
| Product Weight |
0.631 lb
|
| Compliances |
UL
|
| Compliance and standards |
UL
FCC FM ULC CSFM |
| Type of horn strobe |
Multitone horn strobe
|
| Housing color |
White
|
| Housing material |
UV stabilized plastic
|
| Lens color |
Clear
|
| Lens material |
Lexan
|
| Lamp type |
Xenon
|
| Current draw (DC) |
0.060/0.092/0.165/0.220
|
| Lettering |
No lettering
|
| Operating Temperature |
32°F to 120°F (0°C to 49°C) and maximum humidity of 93%
|
| Indoor/outdoor |
Indoor
|
| Mounting Method |
Wall
|
| Candela settings |
15 cd
30 cd 75 cd 110 cd |
| Voltage |
24 V
|
| Tones |
Horn
March Time Horn Bell Code-3 Tone Code-3 Horn Slow Whoop |
| Sound Level (dBA) |
99
|