下载文档 () / 20
动力,因我们而不同*

MT4-115-WH-VFR

Eaton Wheelock MT multitone horn strobe, LED, wall, red, no lettering, clear lens, 15 cd, 120 VAC, indoor/outdoor

常用规格

Product Name
Eaton Wheelock MT multitone horn strobe
Catalog Number
MT4-115-WH-VFR
UPC
786697262241
Product Length/Depth
2.2 in
Product Height
4.06 in
Product Width
4.06 in
Product Weight
0.538 lb
Compliances
UL

产品规格

Compliance and standards
BFP
CSFM
MEA
UL
ULC
Type of horn strobe
Multitone horn strobe
Housing color
Red
Housing material
UV stabilized plastic
Lens color
Clear
Lens material
Lexan
Lamp type
Xenon
Current draw (DC)
0.07
Lettering
FIRE
Operating Temperature
–31°F to 150°F (–35°C to 66°C)
Indoor/outdoor
Indoor/outdoor
Mounting Method
Wall
Candela settings
15 cd
Voltage
120 VAC
Tones
March Time Horn
Code-3 Tone
Code-3 Horn
Bell
Horn
Slow Whoop
Sound Level (dBA)
99

导出产品规格