下载文档 () / 20
动力,因我们而不同*

MTB4-02M-A

Thunderbolt 4 Active Cable (M/M) - 40 Gbps, 100W Power Delivery, 2 m (6.6 ft.), Black

常用规格

Product Name
Eaton Tripp Lite series cable
Catalog Number
MTB4-02M-A
UPC
037332297457
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.21 lb
Compliances
CE Marked
FCC Class B
RoHS
UKCA
WEEE Directive
CE
FCC part 15 Class B
WEEE
Certifications
UL Listed

产品规格

Device Compatibility
Computer
Laptop
Monitor/HDTV
Operating Humidity Range
10% to 85%, Non-Condensing
Relative Humidity
25% ~ 85% RH, NON-CONDESNING
Storage Humidity Range
5% to 90%, Non-Condensing
Color
Black
Cable Jacket Rating
VW-1
Material
TPE
USB Power Delivery (PD) Charging Support
Yes
Cable Jacket Color
Black
Connector Color
Black
Connector Plating
Nickel
Connector type
USB/Thunderbolt/Lightning
Product Features
3D Video Supported
HDR Support
EDID Support
DisplayPort Alt Mode
DSC Support
USB Specification
USB4 (up to 40 Gbps)
Cable Jacket Material
TPE
Color Depth
30-bit Deep Color
Connector Style
Straight
Product Highlights
Intel-certified cable supports 40 Gbps performance for high-speed docks and peripherals
Active cable reach allows flexibility in placing devices and reduces workspace clutter
Supports one 8K/60 Hz display or dual 4K/60 Hz displays (depending on host)
Provides up to 100W (20V/5A) power delivery for charging compatible laptops
Built-in E-Marker allows automatic ID of power, data and video capabilities
3 year limited warranty (Worldwide)
Contact Plating
Gold
Packaging Type
Polybag
Chroma Sub Sampling
4:4:4
HDCP Specification
2.2
SideA Connector1
THUNDERBOLT 4 (USB-C MALE)
SideB Connector1
THUNDERBOLT 4 (USB-C MALE)
SideB Connector3
THUNDERBOLT 4 (USB-C MALE)
Displayport Specification
1.4a
Technology
Thunderbolt
USB4
Data Transfer Rate
40 Gbps
Connector group
USB-C
Bandwidth
40 Gbps
Connector
USB C (male)
Supported Resolution
3840x2160 (4K)
7680 x 4320 (8K)
Cable Length
6.6 Foot
Cable Outer Diameter (OD)
4.9mm
Max Supported Video Resolution
Dual Displays: 3840 x 2160 4K 60 Hz, Single Display: 7680 x 4320 8K 60 Hz
Power Provided to Connected Device(s)
20V 5A (100W) Power Delivery
Wire Gauge (AWG)
32/30
Operating Temperature Range
32° to 104°F (0° to 40°C)
Resolutions Supported
  • Dual 4K monitors at 60 Hz
  • Single 8K monitor at 60 Hz
  • Single 4K monitor at 120 Hz
  • Single 5K monitor at 60 Hz
  • Requires a host capable of DP 1.4a Alt Mode with DSC and matching display in order to support 8K or 4K 120 Hz video
  • Supports HDR10 (10-bit) with DSC 1.2a (depending on host capabilities)
Storage Temperature Range
-4° to 185°F (-20° to 85°C)
Cable Type
Active
Total Charging Amps
5
Total Charging Watts
100 W
Cable Length Range
5 - 8ft (1 - 2M)
USB Power Delivery (PD) Charging Specification
100W
20V/5A
3.0

导出产品规格