下载文档 () / 20
动力,因我们而不同*

MTL5516C - FSM ASSESSED

Eaton Crouse-Hinds series MTL5500 isolator, 2 channel, Digital input, 20-35 Vdc, 0.84W, 35mA, Relay: Contact (Zone 2): 35V, 2A, 100VA, 7-9 Vdc sensor, LED: Green=power, Yellow=status, Red=LFD, 2 single-pole relays w/ changeover contacts

常用规格

Product Name
Eaton Crouse-Hinds series MTL5500 isolator
Catalog Number
MTL5516C - FSM ASSESSED
Product Length/Depth
109.8 mm
Product Height
118.8 mm
Product Width
15.8 mm
Product Weight
150 g

产品规格

Special features
Two single-pole relays with changeover contacts
Type
Switch/proximity detector interface
Area classification
Hazardous/Classified Locations
Standards type
IEC
IECEx/ATEX
IECEx/ATEX hazardous rating
Zone 0
Minimum Ambient Operating Temperature
-20 °C
Maximum Ambient Operating Temperature
60 °C
Minimum Ambient Storage Temperature
-40 °C
Maximum Ambient Storage Temperature
80 °C
Humidity
5-95% relative humidity
Signal Type
Digital input
Response Time
10ms maximum
Number of Channels
2
Terminal Capacity
Accepts conductors of up to 2.5mm2 stranded or single-core
Mounting Method
T-section 35mm DIN rail
EMC
EN61326
Hysteresis
200µA (650Ω) nominal
Safety Integrity Level According to IEC61508
SIL2 and SIL3
Line Fault Detection
User-selectable via switches on the side of the unit
Electrical Connection
Crimp ferrules
Power Supply
20-35 Vdc
Current Consumption
35mA at 24V
Electrical Specifications
Relay characteristics: Contact rating (Zone 2): 35V, 2A, 100VA
Sensor Voltage
7-9 Vdc from 1kΩ ±10%
Galvanic Isolation
250V rms between safe-area circuits and power supply
LED Indication
Yes
LED Color - Power
Green
LED Color - Status
Yellow
LED Color - LFD
Red
Power Dissipation
0.84W at 24V
Output Characteristics
Outputs closed if input > 2.1mA (< 2kΩ in input circuit)
Outputs open if input < 1.2mA (> 10kΩ in input circuit)

导出产品规格