下载文档 () / 20
动力,因我们而不同*

MTL7707+

Eaton Crouse-Hinds series MTL7700 Zener barrier, 10-35 Vdc, Up to 35mA, 2 channels, Polycarbonate, DIN rail mount, Limited to 50mA, supply >28V or low load resistance, Built-in overvolt protection, For switch inputs and switched outputs

常用规格

Product Name
Eaton Crouse-Hinds series MTL7700 Zener barrier
Product Name
Eaton Crouse-Hinds series MTL7700 Zener barrier
Catalog Number
MTL7707+
Product Length/Depth
105 mm
Product Height
90 mm
Product Width
12.6 mm
Product Weight
140 g

产品规格

Used with
For switch inputs and switched outputs
Special features
Built-in overvolt protection
Area classification
Hazardous/Classified Locations
Standards type
IEC
IECEx/ATEX
NEC/CEC
NEC hazardous rating
Class I, Zone 2
Class I, Division 2
IECEx/ATEX hazardous rating
Zone 2
Zone 0
Ingress protection (IP) ratings
IP20
Material
Polycarbonate
Number of Channel
2
Type of Power Supply
DC
Rated Supply Voltage DC
10-35 Vdc
Switching Current
Up to 35mA
Load
Limited to 50mA, supply >28V or low load resistance
Minimum Operating Temperature
-20 °C
Maximum Operating Temperature
60 °C
Mounting Method
DIN rail

导出产品规格