| Product Name |
Eaton Crouse-Hinds series MTL7700 Zener barrier
|
| Product Name |
Eaton Crouse-Hinds series MTL7700 Zener barrier
|
| Catalog Number |
MTL7758-
|
| Product Length/Depth |
105 mm
|
| Product Height |
90 mm
|
| Product Width |
12.6 mm
|
| Product Weight |
140 g
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
NEC/CEC
IEC IECEx/ATEX |
| NEC hazardous rating |
Class I, Zone 2
Class I, Division 2 |
| IECEx/ATEX hazardous rating |
Zone 0
Zone 2 |
| Ingress protection (IP) ratings |
IP20
|
| Material |
Polycarbonate
|
| Typical Application |
Active sensors
|
| Type of Power Supply |
DC
|
| Rated Supply Voltage DC |
7.5 Vdc
|
| Switching Current |
750mA
|
| Minimum Operating Temperature |
-20 °C
|
| Maximum Operating Temperature |
60 °C
|
| Mounting Method |
DIN rail
|