下载文档 () / 20
动力,因我们而不同*
即将停产

MTWP-24MCWH-FR

Eaton Wheelock MT multitone horn strobe, xenon, wall, red, FIRE, clear lens, 135/185 cd, 24V, outdoor

常用规格

Product Name
Eaton Wheelock MT multitone horn strobe
Catalog Number
MTWP-24MCWH-FR
UPC
786697251320
Product Length/Depth
3.23 in
Product Height
5.13 in
Product Width
5.13 in
Product Weight
0.644 lb
Compliances
UL

产品规格

Compliance and standards
UL
CSFM
ULC
Type of horn strobe
Multitone horn strobe
Housing color
Red
Housing material
UV stabilized plastic
Lens color
Clear
Lens material
Lexan
Lamp type
Xenon
Current draw (DC)
0.300/0.420
Lettering
FIRE
Operating Temperature
–40°F to 150°F (–40°C to 66°C)
Indoor/outdoor
Outdoor
Mounting Method
Wall
Candela settings
135 cd
185 cd
56 cd
77 cd
Voltage
24 V
Tones
Code-3 Horn
March Time Horn
Bell
Code-3 Tone
Horn
Slow Whoop
Application
Weather resistant
Sound Level (dBA)
99

导出产品规格