| Product Name |
Eaton Wheelock MT multitone horn strobe
|
| Catalog Number |
MTWPB-2475W-NW
|
| UPC |
786697216527
|
| Product Length/Depth |
3.23 in
|
| Product Height |
5.13 in
|
| Product Width |
5.13 in
|
| Product Weight |
0.644 lb
|
| Compliances |
UL
|
| Compliance and standards |
UL
FM CSFM MEA ULC |
| Type of horn strobe |
Multitone horn strobe
|
| Housing color |
White
|
| Housing material |
UV stabilized plastic
|
| Lens color |
Blue
|
| Lens material |
Lexan
|
| Lamp type |
Xenon
|
| Current draw (DC) |
0.138
|
| Lettering |
No lettering
|
| Operating Temperature |
–40°F to 150°F (–40°C to 66°C)
|
| Indoor/outdoor |
Outdoor
|
| Mounting Method |
Wall
|
| Candela settings |
30 cd
115 cd 180 cd |
| Voltage |
24 V
|
| Tones |
Horn
Code-3 Tone Bell Slow Whoop March Time Horn Code-3 Horn |
| Application |
Weather resistant
|
| Sound Level (dBA) |
99
|