知识搜索
下载文档 () / 20
动力,因我们而不同*

MV055F1CAX30E

Eaton Bussmann series MV055 E-Rated medium voltage fuse, 5.5 kV, 30A, 50 kAIC, Non Indicating, Current limiting, Ferrule end X ferrule end, Class E, Fiberglass tube, 1 - MV055F1CAX30E

常用规格

Product Name
Eaton Bussmann series MV055 E-rated fuse
Catalog Number
MV055F1CAX30E
UPC
051712269537
Product Length/Depth
2 in
Product Height
15.75 in
Product Width
2 in
Product Weight
4.15 lb
Compliances
Contact factory
Certifications
ANSI

电气额定值

Amperage Rating
30 A
Interrupt rating
50 kAIC
Voltage rating
5.5 kV

详细物理参数

Material
Fiberglass tube
Packaging type
Standard

一般信息

Barrels
1
Class
Class E
Connection
Ferrule end x ferrule end
Element
Silver ribbon
Fuse indicator
Non Indicating

导出产品规格