知识搜索
下载文档 () / 20
动力,因我们而不同*

MV155F1CBX10E

Eaton Bussmann series MV055 E-Rated medium voltage fuse, 15.5 kV, 10A, 50 kAIC, Non Indicating, Current limiting, Ferrule end X ferrule end, Fiberglass tube, 1 - MV155F1CBX10E

常用规格

Product Name
Eaton Bussmann series MV155F E-rated fuse
Catalog Number
MV155F1CBX10E
UPC
051712269223
Product Length/Depth
2 in
Product Height
21.75 in
Product Width
2 in
Product Weight
5.35 lb
Compliances
Contact factory
Certifications
ANSI

电气额定值

Amperage Rating
10 A
Interrupt rating
50 kAIC
Voltage rating
15.5 kV

详细物理参数

Material
Fiberglass tube
Packaging type
Standard

一般信息

Barrels
1
Connection
Ferrule end x ferrule end
Element
Silver ribbon
Fuse indicator
Non Indicating

导出产品规格