下载文档 () / 20
动力,因我们而不同*

N042-BC1-WH

Single-Gang Up-or Down-Angle Bulk Cable Wall Plate, White, TAA

常用规格

Product Name
Eaton Tripp Lite series faceplate
Catalog Number
N042-BC1-WH
UPC
037332283283
Product Length/Depth
1.802 in
Product Height
4.5 in
Product Width
2.75 in
Product Weight
0.065 lb
Warranty
Limited lifetime
Compliances
RoHS3
REACH
TAA Compliant
CE Marked
UKCA
FCC Compliant
Certifications
UL Listed
CSA Std. C22.2
NOM
RCM
ICES

产品规格

Accessories
Machine Screws (x2)
Color
White
Package Contents
N042-BC1-WH Single-Gang Reversible Bulk Cable Wall Plate, White
(2) Mounting screws
Product Features
Mounting Holes or Slots
TAA Compliant
Mounting Accessory Included
Product Highlights
Compatible with wide range of single-gang junction boxes and AV cabling
Ideal for conference room, home theater and auditorium in-wall wiring installations
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
High-impact plastic construction designed to blend in with your home/office decor
Lifetime limited warranty (Worldwide)
Covered design helps prevent dust and debris from entering the junction box
Packaging Type
Polybag
Features
Flex Center
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Relative Humidity
10% to 85% RH
Storage Temperature
-40° to 158°F (-40° to 70°C)
Material of construction
Impact-resistant, UV-stabilized ABS
Number Of Ports
1
Included Mounting Accessories
Machine Screws (x2)
Total Number of Ports
1
Mounting Details
Machine Screws (x2)
Slot or Hole Mount Measurement (Center to Center)
3.28" (83.34mm)
TAA Compliance
Yes
Fittings Included
Mounting Accessory Included

导出产品规格