下载文档 () / 20
动力,因我们而不同*

N042D-300-WH

Triple-Gang Faceplate, Decora Style - Vertical, White

常用规格

Product Name
Eaton Tripp Lite series faceplate
Catalog Number
N042D-300-WH
UPC
037332249678
Product Length/Depth
0.5 in
Product Height
9.685 in
Product Width
6.89 in
Product Weight
0.128 lb
Compliances
RoHS
REACH

产品规格

Relative Humidity
10% to 90% (Non-Condensing)
Application
Complete your premise wiring application with a clean, sleek-looking Decora-style appearance
Accessory/spare part type
Wall Plate
Color
White
Product Features
TAA Compliant
TAA Compliance
Yes
Package contents
(6) Mounting screws
N042D-300-WH Triple-Gang Faceplate, Decora Style - Vertical, White
Product Highlights
Compatible with N042D-Series center plate inserts (sold separately)
Lifetime limited warranty (Worldwide)
Ideal for home theater, VoIP or Ethernet in-wall wiring installations
Hardware included for mounting flush with compatible Decora-style insert plate
High-impact polycarbonate construction designed to last long in your décor
SideA Connector1
KEYSTONE JACK CUTOUT
SideB Connector1
KEYSTONE JACK CUTOUT
Operating Temperature
14° to 140°F (-10° to 60°C)
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Storage Temperature Range
-40° to 154°F (-40° to 68°C)
Technology
Cat6
Cat5/5e
HDBaseT
USB 2.0 (High Speed)
Cat6a
DisplayPort
Material
ABS
Number of Ports
0
Region
Global

导出产品规格