下载文档 () / 20
动力,因我们而不同*

N228WOYZN

Eaton B-Line series springless channel nut, 0.85"Hx1.75"Lx1.3750"W, Steel, Yellow zinc chromate, 3/8”-16 bolt, 1100 lbs load, 800 lbs load

常用规格

Product Name
Eaton B-Line series springless channel nut
Catalog Number
N228WOYZN
UPC
781011969875
Product Length/Depth
1.75 in
Product Height
0.85 in
Product Width
1.375 in
Product Weight
0.091 lb
Certifications
Not Applicable

Model

Bolt/thread/rod size
3/8”-16
Product Category
Channel nuts
Type
Nut without spring

Load rating/capacity

Load rating (pull out strength)
1100 lbs
Load rating (slip strength)
800 lbs

Material/finish

Finish
Yellow zinc chromate
Material
Steel

导出产品规格