下载文档 () / 20
动力,因我们而不同*

N234-MI-06N-BX

Medical-Grade Ethernet Network Isolator for Patient Care Vicinities - RJ45 (F/M), IEC 60601-1, 6 in. Cable, TAA

常用规格

Product Name
Eaton Tripp Lite series surge protector
Catalog Number
N234-MI-06N-BX
UPC
037332287137
Product Length/Depth
0.98 in
Product Height
1.84 in
Product Width
2.63 in
Product Weight
0.1 lb
Warranty
1 year limited
Compliances
RoHS
CE Marked
REACH
TAA Compliant
Certifications
2MOPP
IEC 60601-1

产品规格

Accessory Class
Networking accessories
Color
White
Cable Jacket Color
White
Package Contents
Quick Start Guide
N234-MI-06N-BX Medical-Grade Ethernet Network Isolator for Patient Care Vicinities
System Requirements
Network components that comply with IEEE 802.3 or IEEE 802.3ab (10/100/1000BASE-T, twisted-pair)
Cat6 network cabling
IEEE Standards Supported
802.3
Connector type
Networking-copper
Cable Jacket Material
LSZH
Network Speed
10 Gbps
Product Highlights
1-year limited warranty (Worldwide)
Compliant with a wide range of medical equipment and Cat6 cables
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Isolates harmful leakage currents on a data network to protect patients and equipment
Meets vigorous IEC 60601-1 2MOPP standards for use in patient care vicinities
Plug-and-play operation requires no additional software or external power supply
SideA Connector1
RJ45 (MALE)
SideB Connector1
RJ45 (FEMALE)
Accessory Type
Network isolator
SideB Connector3
RJ45 (FEMALE)
Technology
Cat6
Operating Humidity
10% to 90% RH, Non-condensing
Operating Temperature Range
14° to 158°F (-10° to 70°C)
Storage Humidity Range
10% to 95% RH, Non-condensing
Storage Temperature
-40° to 158°F (-40° to 70°C)
ESD Protection
16kV
Operating Temperature
14° to 158°F (-10° to 70°C)
Connector group
RJ45
Connector
RJ45 (female)

导出产品规格