下载文档 () / 20
动力,因我们而不同*

N234-MI-BX

Medical-Grade Ethernet Network Isolator - RJ45 Feedthrough for Patient Care Vicinities, IEC 60601-1, TAA

常用规格

Product Name
Eaton Tripp Lite series surge protector
Catalog Number
N234-MI-BX
UPC
037332287120
Product Length/Depth
0.98 in
Product Height
1.84 in
Product Width
2.63 in
Product Weight
0.08 lb
Compliances
RoHS
CE Marked
REACH
TAA Compliant
Certifications
2MOPP

产品规格

Accessory Class
Networking accessories
Color
White
Package Contents
N234-MI-BX Medical-Grade Ethernet Network Isolator for Patient Care Vicinities
Quick Start Guide
System Requirements
Network components that comply with IEEE 802.3 or IEEE 802.3ab (10/100/1000BASE-T, twisted-pair)
Cat6 network cabling
IEEE Standards Supported
802.3
Connector type
Networking-copper
Network Speed
10 Gbps
Product Highlights
Isolates harmful leakage currents on a data network to protect patients and equipment
Meets vigorous IEC 60601-1 2MOPP standards for use in patient care vicinities
Compliant with a wide range of medical equipment and Cat6 cables
Plug-and-play operation requires no additional software or external power supply
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
SideA Connector1
RJ45 (FEMALE)
SideB Connector1
RJ45 (FEMALE)
SideB Connector3
RJ45 (FEMALE)
Technology
Cat6
Operating Humidity
10% to 90% RH, Non-condensing
Operating Temperature Range
14° to 158°F (-10° to 70°C)
Storage Humidity Range
10% to 95% RH, Non-condensing
Storage Temperature
-40° to 158°F (-40° to 70°C)
ESD Protection
16kV
Operating Temperature
14° to 158°F (-10° to 70°C)
Connector group
RJ45
Connector
RJ45 (female)

导出产品规格